Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.280 |
| A dimension MM | 57.910 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ4632-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.548 |
| Drop dimension MM | 13.91 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.531 |
| Hose cut off factor MM | 38.880 |
| Hose size | -8 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.548 |
| Product height mm | 13.919 |
| Product length in | 2.280 |
| Product length mm | 57.912 |
| Product material | Carbon steel |
| Product width in | 0.548 |
| Product width mm | 13.919 |
| Thread size 1 | 3/4-16 UNF |
