Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.390 |
| A dimension MM | 60.700 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ4632-1008S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.590 |
| Drop dimension MM | 15.10 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.630 |
| Hose cut off factor MM | 41.400 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product height in | 0.590 |
| Product height mm | 14.986 |
| Product length in | 2.390 |
| Product length mm | 60.706 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 7/8-14 UNF |
