Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.680 |
| A dimension MM | 43.200 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ4823-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Male STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.020 |
| Hose cut off factor MM | 26.000 |
| Hose size | -6 |
| Inside diameter IN | 0.256 |
| Inside diameter MM | 6.500 |
| Product height in | 0.710 |
| Product height mm | 18.034 |
| Product length in | 1.680 |
| Product length mm | 42.672 |
| Product material | Carbon steel |
| Product width in | 0.710 |
| Product width mm | 18.034 |