Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.740 |
| A dimension MM | 44.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ4824-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Male STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.070 |
| Hose cut off factor MM | 27.100 |
| Hose size | -6 |
| Inside diameter IN | 0.347 |
| Inside diameter MM | 8.810 |
| Product height in | 1.560 |
| Product height mm | 39.624 |
| Product length in | 1.740 |
| Product length mm | 44.196 |
| Product material | Carbon steel |
| Product width in | 0.620 |
| Product width mm | 15.748 |