Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.720 |
| A dimension MM | 69.100 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ4831-1008S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | FC699 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 41.00 |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.400 |
| End size 1 | -10 |
| End type 1 | Male 45 degree inverted flare |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.970 |
| Hose cut off factor MM | 50.038 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 1.620 |
| Product height mm | 41.148 |
| Product length in | 2.720 |
| Product length mm | 69.088 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Thread size 1 | 7/8-18 |