Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.690 |
| A dimension MM | 68.326 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ6071-0806S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| Drop dimension IN | 2.420 |
| Drop dimension MM | 61.47 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End type 1 | Male JE metric |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.753 |
| Hose cut off factor MM | 44.536 |
| Hose size | -6 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.334 |
| Product height in | 2.420 |
| Product height mm | 61.468 |
| Product length in | 2.690 |
| Product length mm | 68.326 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | M16x1.5 |