Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.200 |
| A dimension MM | 81.280 |
| Angle shape | 60 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 42.00 |
| End size 1 | -10 |
| End type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Hex size 2 IN | 0.500 |
| Hex size 2 MM | 12.700 |
| Hose cut off factor IN | 1.850 |
| Hose cut off factor MM | 46.990 |
| Hose size | -6 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.334 |
| Product material | Carbon steel |
| Thread size 1 | M18x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148377 |
![Hose Fittings FJ6073-1006S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215900%2FID433457605986-0101_preview.jpg&w=1920&q=75)