Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.140 |
| A dimension MM | 54.356 |
| Angle shape | 131 Degree |
| Brand | Danfoss |
| Catalog Item | FJ6074-0606-493 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| Drop dimension IN | 2.250 |
| Drop dimension MM | 57.15 |
| End size 1 | -6 |
| End type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.203 |
| Hose cut off factor MM | 30.566 |
| Hose size | -6 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.334 |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 2.140 |
| Product length mm | 54.356 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 5/8-18 UNF |