Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.140 |
| A dimension MM | 54.356 |
| Angle shape | 135 Degree |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.700 |
| Brand | Danfoss |
| Catalog Item | FJ6074-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 57.00 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -6 |
| End type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.790 |
| Hose cut off factor MM | 20.066 |
| Hose size | -6 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.334 |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 2.140 |
| Product length mm | 54.356 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148384 |
