Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.750 |
| A dimension MM | 95.250 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ6134-0808S |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 10.300 |
| Construction Style | Reusable |
| Drop dimension IN | 4.250 |
| Drop dimension MM | 107.95 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.120 |
| Hose cut off factor MM | 53.848 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product height in | 4.780 |
| Product height mm | 121.412 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product material | Carbon steel |
| Product width in | 0.530 |
| Product width mm | 13.462 |
| Series | FJ Series |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |