Ftng (reus)other R5 3-15
FJ7128-3232S
ToolsFJ7128-3232S Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | FJ7128-3232S |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose size | -32 |
| Product material | Carbon steel |