Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.330 |
| A dimension MM | 84.582 |
| Angle shape | Straight |
| Backup hex size IN | 2.000 |
| Backup hex size MM | 50.000 |
| Brand | Danfoss |
| Catalog Item | FJ8088-2020-63 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.000 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | None |
| Hose cut off factor IN | 2.640 |
| Hose cut off factor MM | 67.056 |
| Hose size | -20 |
| Inside diameter IN | 1.060 |
| Inside diameter MM | 26.920 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 3.330 |
| Product length mm | 84.582 |
| Product material | Brass |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Thread size 1 | 1 5/8-12 UN |