Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.640 |
| A dimension MM | 92.456 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.430 |
| Backup hex size MM | 11.000 |
| Brand | Danfoss |
| Catalog Item | FJ8631-0505S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 3.120 |
| Drop dimension MM | 79.24 |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.000 |
| End connection torque | 14-15 lb-ft(19-21 Nm) |
| End size 1 | -5 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.430 |
| Hose cut off factor MM | 61.722 |
| Hose size | -5 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.310 |
| Product height in | 3.120 |
| Product height mm | 79.248 |
| Product length in | 3.640 |
| Product length mm | 92.456 |
| Product material | Carbon steel |
| Product width in | 0.682 |
| Product width mm | 17.323 |
| Thread size 1 | 1/2-20 UNF |