Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.360 |
| A dimension MM | 85.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 1503 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.141 |
| Hex size 1 MM | 29.000 |
| Hex size 2 IN | 1.130 |
| Hex size 2 MM | 28.702 |
| Hose cut off factor IN | 1.460 |
| Hose cut off factor MM | 37.100 |
| Hose size | -10 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.100 |
| Product height in | 1.290 |
| Product height mm | 32.766 |
| Product length in | 3.890 |
| Product length mm | 98.806 |
| Product material | Carbon steel |
| Product width in | 1.130 |
| Product width mm | 28.702 |
| Thread size 1 | 1-14 UNS |
![Hose Fittings FJ8732-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215907%2FID433457607987-0101_preview.jpg&w=1920&q=75)