Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.660 |
| A dimension MM | 93.000 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -14 |
| End size 2 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.380 |
| Hex size 1 MM | 35.100 |
| Hex size 2 IN | 1.380 |
| Hex size 2 MM | 35.100 |
| Hose cut off factor IN | 1.570 |
| Hose cut off factor MM | 39.878 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |
| Working pressure max bar | 414 |
| Working pressure max psi | 6000 |
![Hose Fittings FJ8732-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215907%2FID433457607987-0101_preview.jpg&w=1920&q=75)