Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.390 |
| A dimension MM | 86.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ8706-1620S |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 15.000 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.640 |
| Hose cut off factor MM | 41.700 |
| Hose size | -20 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.600 |
| Product height in | 1.620 |
| Product height mm | 41.148 |
| Product length in | 1.640 |
| Product length mm | 41.656 |
| Product material | Carbon steel |
| Product width in | 1.620 |
| Product width mm | 41.148 |
| Thread size 1 | 1 7/16-12 UN |