Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.390 |
| A dimension MM | 86.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.875 |
| Hex size 1 MM | 48.000 |
| Hose cut off factor IN | 1.720 |
| Hose cut off factor MM | 43.700 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 25.900 |
| Product height in | 2.170 |
| Product height mm | 55.118 |
| Product length in | 4.060 |
| Product length mm | 103.124 |
| Product material | Carbon steel |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Thread size 1 | 1 11/16-12 UN |
![Hose Fittings FJ8732-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215907%2FID433457607987-0101_preview.jpg&w=1920&q=75)