Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.360 |
| A dimension MM | 85.300 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ8707-1010S |
| Compatible hose ID IN | 0.620 |
| Construction Style | Crimp |
| Drop dimension IN | 0.570 |
| Drop dimension MM | 14.50 |
| End connection hex size IN | 1.141 |
| End connection hex size MM | 29.000 |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.560 |
| Hose cut off factor MM | 39.600 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.700 |
| Product height in | 2.150 |
| Product height mm | 54.610 |
| Product length in | 4.450 |
| Product length mm | 113.030 |
| Product material | Carbon steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |
| Thread size 1 | 1-14 UNS |
