Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.820 |
| A dimension MM | 97.000 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.380 |
| Backup hex size MM | 35.052 |
| Brand | Danfoss |
| Catalog Item | FJ8707-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 0.890 |
| Drop dimension MM | 22.61 |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -14 |
| End size 2 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.720 |
| Hose cut off factor MM | 43.688 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.970 |
| Product height in | 0.890 |
| Product height mm | 22.606 |
| Product length in | 3.810 |
| Product length mm | 96.774 |
| Product material | Carbon steel |
| Product width in | 0.890 |
| Product width mm | 22.606 |
| Thread size 1 | 1 3/16-12 UN |
