Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.070 |
| A dimension MM | 103.400 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | 1503 |
| Construction Style | Crimp |
| Drop dimension IN | 1.040 |
| Drop dimension MM | 26.50 |
| End size 1 | -20 |
| End size 2 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.875 |
| Hex size 1 MM | 48.000 |
| Hex size 2 IN | 1.380 |
| Hex size 2 MM | 35.052 |
| Hose cut off factor IN | 2.320 |
| Hose cut off factor MM | 59.000 |
| Hose size | -20 |
| Inside diameter IN | 1.0500 |
| Inside diameter MM | 26.7000 |
| Product height in | 3.130 |
| Product height mm | 79.502 |
| Product length in | 5.590 |
| Product length mm | 141.986 |
| Product material | Carbon steel |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Thread sealant | No |
| Thread size 1 | 1 11/16-12 UN |
| Working pressure max bar | 310.00 |
| Working pressure max psi | 4500.00 |
