Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.020 |
| A dimension MM | 76.708 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.120 |
| Backup hex size MM | 28.448 |
| Brand | Danfoss |
| Catalog Item | FJ8709-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 1503 |
| Construction Style | Crimp |
| Drop dimension IN | 2.820 |
| Drop dimension MM | 71.63 |
| End connection hex size IN | 1.141 |
| End connection hex size MM | 29.000 |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.219 |
| Hose cut off factor MM | 30.962 |
| Hose size | -10 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.684 |
| Product height in | 3.650 |
| Product height mm | 92.710 |
| Product length in | 3.580 |
| Product length mm | 90.932 |
| Product material | Carbon steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |
| Thread size 1 | 1-14 UNS |
