Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.460 |
| A dimension MM | 87.880 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.620 |
| Backup hex size MM | 41.100 |
| Brand | Danfoss |
| Catalog Item | FJ8709-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 4.560 |
| Drop dimension MM | 115.80 |
| End connection hex size IN | 1.120 |
| End connection hex size MM | 28.400 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End size 2 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.880 |
| Hose cut off factor MM | 47.752 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.828 |
| Product height in | 5.140 |
| Product height mm | 130.556 |
| Product length in | 3.460 |
| Product length mm | 87.884 |
| Product material | Carbon steel |
| Product width in | 1.620 |
| Product width mm | 41.148 |
| Thread size 1 | 1 7/16-12 UN |
