Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.380 |
| A dimension MM | 111.250 |
| Angle shape | 90 Degree |
| Backup hex size IN | 2.250 |
| Backup hex size MM | 57.150 |
| Brand | Danfoss |
| Catalog Item | FJ8709-2424S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 6.000 |
| Drop dimension MM | 140.00 |
| End connection hex size IN | 1.750 |
| End connection hex size MM | 44.450 |
| End connection torque | 150-165 lb-ft(204-224 Nm) |
| End size 1 | -32 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.560 |
| Hose cut off factor MM | 65.024 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.512 |
| Product height in | 6.180 |
| Product height mm | 156.972 |
| Product length in | 4.380 |
| Product length mm | 111.252 |
| Product material | Carbon steel |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Thread size 1 | 2-12 UN |
