Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.480 |
| A dimension MM | 139.190 |
| Angle shape | Straight |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.000 |
| Brand | Danfoss |
| Catalog Item | FJ8711-2224-177 |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.750 |
| End size 1 | -24 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 3.662 |
| Hose cut off factor MM | 93.010 |
| Hose size | -24 |
| Inside diameter IN | 1.240 |
| Inside diameter MM | 31.490 |
| Product height in | 1.911 |
| Product height mm | 48.539 |
| Product length in | 5.480 |
| Product length mm | 139.192 |
| Product material | Carbon steel |
| Product width in | 1.911 |
| Product width mm | 48.539 |
