Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.070 |
| A dimension MM | 103.370 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ8913-2024S |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| Drop dimension IN | 2.770 |
| Drop dimension MM | 70.35 |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.000 |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.250 |
| Hose cut off factor MM | 57.150 |
| Hose size | -24 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 3.380 |
| Product height mm | 85.852 |
| Product length in | 4.070 |
| Product length mm | 103.378 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |