Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.440 |
A dimension MM | 61.800 |
Angle shape | Straight |
Compatible hose ID IN | 0.380 |
Construction Style | Reusable |
End size 1 | -6 |
End type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.826 |
Hex size 1 MM | 21.000 |
Hex size 2 IN | 0.826 |
Hex size 2 MM | 21.000 |
Hose cut off factor IN | 1.540 |
Hose cut off factor MM | 39.100 |
Inside diameter IN | 0.2400 |
Inside diameter MM | 6.1000 |
Product height in | 0.940 |
Product height mm | 23.876 |
Product length in | 2.820 |
Product length mm | 71.628 |
Product material | Carbon steel |
Product width in | 0.810 |
Product width mm | 20.574 mm |
Reusable socket hex MM | 21.000 |
Thread sealant | No |
Thread size 1 | 11/16-16 UN |
Working pressure max bar | 621 |
Working pressure max psi | 9100 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146066060 |