Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.500 |
A dimension MM | 88.800 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.000 |
Construction Style | Reusable |
End size 1 | -16 |
End type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.625 |
Hex size 1 MM | 41.000 |
Hex size 2 IN | 1.614 |
Hex size 2 MM | 41.000 |
Hose cut off factor IN | 2.230 |
Hose cut off factor MM | 56.600 |
Inside diameter IN | 0.8200 |
Inside diameter MM | 20.8000 |
Product height in | 1.870 |
Product height mm | 47.498 |
Product length in | 4.080 |
Product length mm | 103.632 |
Product material | Carbon steel |
Product width in | 1.630 |
Product width mm | 41.402 mm |
Reusable socket hex MM | 37.000 |
Thread sealant | No |
Thread size 1 | 1 7/16-12 UN |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146066107 |