Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.860 |
| A dimension MM | 98.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ9706-2424S |
| Compatible hose ID IN | 1.500 |
| Construction Style | Reusable |
| End size 1 | -24 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.244 |
| Hex size 1 MM | 57.000 |
| Hex size 2 IN | 2.244 |
| Hex size 2 MM | 57.000 |
| Hose cut off factor IN | 2.400 |
| Hose cut off factor MM | 61.000 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.500 |
| Product height in | 2.590 |
| Product height mm | 65.786 |
| Product length in | 4.440 |
| Product length mm | 112.776 |
| Product material | Carbon steel |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Reusable socket hex MM | 49.000 |
| Thread size 1 | 2-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146066114 |
