Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.840 |
A dimension MM | 97.400 |
Angle shape | 45 Degree |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.050 |
Compatible hoses | FC234150325802651FC300FC321FC350FC355FC802 |
Construction Style | Reusable |
Drop dimension IN | 1.000 |
Drop dimension MM | 21.00 |
End size 1 | -12 |
End type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.377 |
Hex size 1 MM | 35.000 |
Hex size 2 IN | 0.866 |
Hex size 2 MM | 22.000 |
Hose cut off factor IN | 2.260 |
Hose cut off factor MM | 57.400 |
Hose size | -12 |
Inside diameter IN | 0.550 |
Inside diameter MM | 14.000 |
Product height in | 2.710 |
Product height mm | 68.834 |
Product length in | 5.090 |
Product length mm | 129.286 |
Product material | Carbon steel |
Product width in | 1.370 |
Product width mm | 34.798 mm |
Reusable socket hex MM | 32.000 |
Thread sealant | No |
Thread size 1 | 1 3/16-12 UN |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146066145 |