Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.080 |
| A dimension MM | 103.600 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.377 |
| Backup hex size MM | 35.000 |
| Brand | Danfoss |
| Catalog Item | FJ9707-2020S |
| Compatible hose ID IN | 1.250 |
| Construction Style | Reusable |
| Drop dimension IN | 0.980 |
| Drop dimension MM | 24.9 |
| End connection hex size IN | 1.875 |
| End connection hex size MM | 48.000 |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.720 |
| Hose cut off factor MM | 69.100 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.700 |
| Product height in | 3.370 |
| Product height mm | 85.598 |
| Product length in | 5.590 |
| Product length mm | 141.986 |
| Product material | Carbon steel |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Reusable socket hex MM | 44.000 |
| Thread size 1 | 1 11/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146066169 |
