Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.420 |
| A dimension MM | 112.300 |
| Angle shape | 90 Degree |
| Compatible hose ID IN | 1.500 |
| Construction Style | Reusable |
| Drop dimension IN | 2.700 |
| Drop dimension MM | 68.60 |
| End size 1 | -24 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.250 |
| Hex size 1 MM | 57.150 |
| Hose cut off factor IN | 2.960 |
| Hose cut off factor MM | 75.200 |
| Inside diameter IN | 1.2800 |
| Inside diameter MM | 32.5000 |
| Product height in | 4.250 |
| Product height mm | 107.950 |
| Product length in | 5.540 |
| Product length mm | 140.716 |
| Product material | Carbon steel |
| Product width in | 2.250 |
| Product width mm | 57.15 |
| Reusable socket hex MM | 50.000 |
| Thread sealant | No |
| Thread size 1 | 2-12 UN |
| Working pressure max bar | 276.00 |
| Working pressure max psi | 4000.00 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146066244 |
