Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.740 |
| A dimension MM | 95.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ9709-1212S |
| Compatible hose ID IN | 0.750 |
| Construction Style | Reusable |
| Drop dimension IN | 3.780 |
| Drop dimension MM | 96.00 |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.375 |
| Hex size 1 MM | 34.925 |
| Hose cut off factor IN | 2.170 |
| Hose cut off factor MM | 55.100 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 14.000 |
| Product height in | 4.970 |
| Product height mm | 126.238 |
| Product length in | 4.420 |
| Product length mm | 112.268 |
| Product material | Carbon steel |
| Product width in | 1.380 |
| Product width mm | 35.052 |
| Reusable socket hex MM | 32.000 |
| Thread size 1 | 1 3/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146066275 |
