Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.495 |
| A dimension MM | 37.970 |
| Angle shape | Straight |
| Backup hex size IN | 0.430 |
| Backup hex size MM | 11.112 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1061-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.430 |
| End size 1 | -4 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.590 |
| Hose cut off factor MM | 14.986 |
| Hose size | -4 |
| Inside diameter IN | 0.175 |
| Inside diameter MM | 4.440 |
| Product height in | 0.438 |
| Product height mm | 11.113 |
| Product length in | 1.495 |
| Product length mm | 37.973 |
| Product material | Carbon steel |
| Product width mm | 11.112 |