Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.666 |
| A dimension MM | 42.316 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.462 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1061-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End size 1 | -8 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.764 |
| Hose cut off factor MM | 19.405 |
| Hose size | -8 |
| Inside diameter IN | 0.288 |
| Inside diameter MM | 7.315 |
| Product height in | 0.688 |
| Product height mm | 17.462 |
| Product length in | 1.666 |
| Product length mm | 42.316 |
| Product material | Carbon steel |
| Product width in | 0.688 |