Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.134 |
| A dimension MM | 28.803 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1096-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.344 |
| Hose cut off factor MM | 8.737 |
| Hose size | -10 |
| Inside diameter IN | 0.488 |
| Inside diameter MM | 12.395 |
| Product height in | 0.811 |
| Product height mm | 20.599 |
| Product length in | 1.134 |
| Product length mm | 28.804 |
| Product material | Carbon steel |
| Product width in | 0.811 |
| Product width mm | 20.599 |