Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.780 |
| A dimension MM | 19.810 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FW1097-10S |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | FC699 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose size | -10 |
| Inside diameter IN | 0.660 |
| Inside diameter MM | 16.764 |
| Product height in | 1.044 |
| Product height mm | 26.518 |
| Product length in | 0.780 |
| Product length mm | 19.812 |
| Product material | Carbon steel |
| Product width in | 1.044 |
| Product width mm | 26.518 |
