Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.821 |
| A dimension MM | 20.850 |
| Angle shape | Straight |
| Catalog Item | FW1097-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose size | -12 |
| Inside diameter IN | 1.110 |
| Inside diameter MM | 28.200 |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 0.821 |
| Product length mm | 20.850 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |