Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.262 |
| A dimension MM | 32.055 |
| Angle shape | Straight |
| Catalog Item | FW1099-0806S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.586 |
| Hose cut off factor MM | 14.884 |
| Hose size | -6 |
| Inside diameter IN | 0.285 |
| Inside diameter MM | 7.239 |
| Product material | Carbon steel |