Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.931 |
| A dimension MM | 46.482 |
| Angle shape | Straight |
| Catalog Item | FW1100-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.155 |
| Hose cut off factor MM | 29.337 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product material | Carbon steel |