Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.995 |
| A dimension MM | 50.673 |
| Angle shape | Straight |
| Backup hex size IN | 0.810 |
| Backup hex size MM | 20.637 |
| Catalog Item | FW1117-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.810 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.157 |
| Hose cut off factor MM | 29.388 |
| Hose size | -8 |
| Inside diameter IN | 0.395 |
| Inside diameter MM | 10.033 |
| Product material | Carbon steel |
| Thread size 1 | 3/4-16 UNF |