Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.217 |
| A dimension MM | 56.310 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Catalog Item | FW1174-0605S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End size 1 | -6 |
| End type 1 | Male STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.468 |
| Hose cut off factor MM | 37.310 |
| Hose size | -5 |
| Inside diameter IN | 0.176 |
| Inside diameter MM | 4.470 |
| Product material | Carbon steel |