Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.030 |
| A dimension MM | 26.162 |
| Angle shape | Straight |
| Catalog Item | FW1186-06-503 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Finish plating | Zinc plating |
| Hose size | -6 |
| Inside diameter IN | 0.725 |
| Inside diameter MM | 18.415 |
| Product height in | 0.782 |
| Product height mm | 19.863 |
| Product length in | 1.030 |
| Product length mm | 26.162 |
| Product material | Carbon steel |
| Product width in | 0.782 |
| Product width mm | 19.863 |
| Series | 100R5 Reusable |
| Thread sealant | No |