Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.496 |
| A dimension MM | 37.998 |
| Angle shape | Straight |
| Catalog Item | FW1186-20-503 |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Crimp |
| End size 1 | -20 |
| Finish plating | Zinc nickel |
| Hose size | -20 |
| Inside diameter IN | 1.760 |
| Inside diameter MM | 44.704 |
| Product height in | 3.210 |
| Product height mm | 81.534 |
| Product length in | 1.496 |
| Product length mm | 37.998 |
| Product material | Carbon steel |
| Product width in | 3.210 |
| Product width mm | 81.534 |
| Series | 100R5 Reusable |
| Thread sealant | No |