Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.810 |
| A dimension MM | 45.900 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.462 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1227-0806S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 1503 |
| Construction Style | Crimp |
| End connection hex size IN | 0.690 |
| End connection hex size MM | 17.526 |
| End size 1 | -8 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.670 |
| Hose cut off factor MM | 17.018 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product height in | 0.687 |
| Product height mm | 17.450 |
| Product length in | 1.810 |
| Product length mm | 45.974 |
| Product material | Carbon steel |
| Product width in | 0.687 |
| Product width mm | 17.450 |
