Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.637 |
| A dimension MM | 41.580 |
| Angle shape | Straight |
| Backup hex size IN | 0.430 |
| Backup hex size MM | 11.112 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1231-0404S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| End connection hex size IN | 0.430 |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.696 |
| Hose cut off factor MM | 17.684 |
| Hose size | -4 |
| Inside diameter IN | 0.134 |
| Inside diameter MM | 3.400 |
| Product height in | 0.437 |
| Product height mm | 11.100 |
| Product length in | 1.637 |
| Product length mm | 41.580 |
| Product material | Carbon steel |
| Product width in | 0.437 |
| Product width mm | 11.100 |
