Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.808 |
| A dimension MM | 45.920 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Danfoss |
| Catalog Item | FW1231-0808-259 |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 10.300 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.867 |
| Hose cut off factor MM | 22.022 |
| Hose size | -8 |
| Inside diameter IN | 0.287 |
| Inside diameter MM | 7.290 |
| Product height in | 0.663 |
| Product height mm | 16.840 |
| Product length in | 1.808 |
| Product length mm | 45.920 |
| Product material | 316 Stainless steel |
| Product width in | 0.663 |
| Product width mm | 16.840 |
| Series | 100R5 Reusable |
| Thread sealant | No |