Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.230 |
| A dimension MM | 56.600 |
| Angle shape | Straight |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.100 |
| Catalog Item | FW1231-1612S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.500 |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.095 |
| Hose cut off factor MM | 27.813 |
| Hose size | -12 |
| Inside diameter IN | 0.512 |
| Inside diameter MM | 13.000 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 2.230 |
| Product length mm | 56.642 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |