Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.284 |
| A dimension MM | 58.010 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.750 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1231-1616S |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.146 |
| Hose cut off factor MM | 29.108 |
| Hose size | -16 |
| Inside diameter IN | 0.784 |
| Inside diameter MM | 19.910 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.284 |
| Product length mm | 58.014 |
| Product material | 316 Stainless steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
