Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.469 |
| A dimension MM | 62.700 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.750 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1260-1216S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.370 |
| Hose cut off factor MM | 34.798 |
| Hose size | -16 |
| Inside diameter IN | 0.776 |
| Inside diameter MM | 19.720 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.469 |
| Product length mm | 62.713 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread sealant | No |
| Thread size 1 | 3/4-14 NPTF |