Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.602 |
| A dimension MM | 66.090 |
| Angle shape | Straight |
| Catalog Item | FW1301-1010S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End Type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.506 |
| Hose cut off factor MM | 38.252 |
| Hose size | -10 |
| Inside diameter IN | 0.4030 |
| Inside diameter MM | 10.2000 |
| Product height in | 0.945 |
| Product height mm | 24.003 |
| Product length in | 2.602 |
| Product length mm | 66.091 |
| Product material | Carbon steel |
| Product width in | 0.945 |
| Product width mm | 24.003 |